For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
3 BKHL T / 3 BKHS T - 3-way ball valve in block design
Bill of material
3 BKHL 20 T
DES
Identifier
3 BKHL 20 T
DN
Nominal diameter
19 mm
SER
Series
L
PD
For external pipe diameter
22 mm
G
Connecting thread
M 30x2
OL
Overlap
positive (closed)
LW
Clearance
19 mm
OP
Operating pressure
PN 400
AF
Width across flats
14 mm
SF
Safety factor
1.5
L
Length
152 mm
A
Hole distance
85 mm
B
Width
114 mm
D
Hole diameter
8.7 mm
H1
Height
71 mm
H4
Connection height
37.5 mm
H5
Height
- mm
H6
Height
- mm
S
Plate thickness
4 mm
RA
Diameter
22 mm
I
Thread length
14.5 mm
SW1
Width across flats
41 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.